Why WORKSHOP? A vacuum conversation.
WHAT CAN WORKSHOP WET/DRY VACS DO FOR YOU?
A WORKSHOP wet/dry vac, or "shop vacuum," picks up where your traditional vac leaves off. A wet/dry vac will pick up large debris, wet messes and construction remnants that would make a traditional vacuum grind to a halt.
With almost six decades of experience designing and manufacturing tough wet dry vacs, we build every WORKSHOP vacuum system with you in mind. And we don’t just stop at building a better vacuum. We engineer a variety of filters and versatile accessories to help you clean up any mess. So no matter what life throws at you, you have the tools, the power, and the durability to get the job done. When it comes to tough jobs, a WORKSHOP vac can suck it up and get it done.
...Read moreWHY DO YOU NEED A WET/DRY VAC FILTER AND DUST COLLECTION BAG?
There’s a filter to stop all sorts of debris. WORKSHOP vacuum filters vary by filtration levels (Standard, Fine Dust, HEPA Media, Wet Application) and in size (3-4.5 Gallons and 5-16 Gallons), while offering convenient features such as more pleated paper surface area and our patented Qwik Lock filter fastening system. Choose your filter type based upon your application and let the vac do the rest.
Want to save time with cleanup and stop choking on the dust? WORKSHOP dust collection bags contain dry debris, making disposal faster and cleaner. The dust bags are offered in 3 sizes (3-4 Gallons, 5-9 Gallons, and 12-16 Gallons) and can be used to pick up non-toxic, non-hazardous debris.
...Read moreWHAT ACCESSORIES COULD IMPROVE YOUR WORKSHOP WET/DRY VACS EXPERIENCE?
Right diameter, right task. Pairing the right accessory with your WORKSHOP vacuum makes cleanup faster and more efficient. WORKSHOP offers three diameter sizes of accessories and hoses: 1-1/4 in. for maneuverability in tight spaces, 1-7/8 in. for a great blend of maneuverability and airflow, and 2-1/2 in. that allows for larger sized debris collection and maximum airflow. Whether you are cleaning up a jobsite mess, a flood from a leaky appliance, your dusty garage, overflowing gutters or a cluttered car, WORKSHOP can help you tackle the job with a variety of accessories.
...Read more