| Manufacturer Part Number | Name |
|---|---|
| MP2000 | MULTI FIT Pump |
| PP0100VA | 1.75 Peak HP Wet/Dry Vacuum Powerhead |
| VF2006 | HEPA Media Cartridge Filter |
| VF2006TP | HEPA Media Cartridge Filter - 2 Pack |
| WS0250VA | 2.5 Gallon 1.75 Peak HP Portable Wet/Dry Vac |
| WS0300VA | 3 Gallon 3.5 Peak HP Portable Wet/Dry Vac |
| WS0400SS | 4 Gallon 2.5 Peak HP Stainless Steel Portable Wet/Dry Vac |
| WS0400VA | 4 Gallon 5.0 Peak HP Portable Wet/Dry Vac |
| WS0401VA | 4 Gallon 5.0 Peak HP Portable Wet/Dry Vac For Auto |
| WS0450VA | 4.5 Gallon 5.0 Peak HP Contractor Wet/Dry Vac |
| WS0500ASH | 5 Gallon 3.0 Peak HP Ash Vacuum Cleaner |
| WS0500VA | 5 Gallon 2.5 Peak HP Wet/Dry Vac |
| WS0500WM | 5 Gallon 5.0 Peak HP Portable Wall Mount Wet/Dry Vac |
| WS0600SS | 6 Gallon 4.25 Peak HP Stainless Steel Portable Wet/Dry Vac |
| WS0600VA | 6 Gallon 2.5 Peak HP General Purpose Wet/Dry Vac |
| WS0610VA | 6 Gallon 3.5 Peak HP General Purpose Wet/Dry Vac |
| WS0900VA | 9 Gallon 3.5 Peak HP General Purpose Wet/Dry Vac |
| WS0910VA | 9 Gallon 4.25 Peak HP General Purpose Wet/Dry Vac |
| WS1100CA | 11 Gallon 6.5 Peak HP Mobile Wet/Dry Vac Station |
| WS1200DE | 12 Gallon 5.0 Peak HP Wet/Dry Vac with Detachable Blower |
| WS1625AM | Air Mover with Handle and Wheels |
| WS25000A | 2-1/2 in. Roll Tight Locking Sleeve |