MULTI FIT Standard Filter for Select RIDGID Wet/Dry Shop Vacuums 5-16 Gallons

SKU: VF2016

Maximize your shop vacuum's efficiency with the MULTI FIT ‘fits RIDGID’ standard wet dry vac filter. Featuring the patented Qwik Lock Filter Fastening System and pleated cartridge design, this filter offers increased surface area, ensuring imp...

$43.72

Features

  • Uses the Qwik Lock Filter Fastening System making removing and installing the wet/dry vacuum filter quick, easy and secure
  • MULTI FIT wet/dry vacuum filter material captures everyday dirt such as sawdust and typical dirt
  • The pleated filter design on the shop vac filter allows the filter to have more surface area to improving airflow and reduce clogging compared to sleeves and bags
  • MULTI FIT wet vac filter material is washable allowing for a better clean, and thus better wet/dry vac filter performance
  • Fits most RIDGID branded wet/dry vacs 5 gallons and larger
  • Replace your wet/dry vacuum cleaner filter at least twice a year for optimal shop vacuum cleaner performance

Specifications

Product Brand
MULTI FIT
Filter Type
Standard Cartridge Filter
Fits Description (Compatibility)
Fits 5 Gallon to 16 Gallon RIDGID Vacuums
Warranty
No Warranty
UPC
648846024332
Product Width (in)
7
Product Depth (in)
7
Product Height (in)
9
Product Weight (lb)
0.75