MULTI FIT Standard Filter for Select CRAFTSMAN Wet/Dry Shop Vacuums 5-20 Gallons

SKU: VF7816

Pick up everyday dirt and debris with this MULTI FIT VF7816 standard wet dry vac filter. Wet dry vacuum filters can be washed when properly dried. Fits: Most 5 gallon and larger CRAFTSMAN* wet/dry shop vacuums made after 1988 including those using...

$27.32

Features

  • Uses the Qwik Lock Filter Fastening System making removing and installing the wet dry vacuum filter quick, easy and secure.
  • MULTI FIT wet/dry vacuum filter material captures everyday dirt such as sawdust and typical dirt
  • The pleated filter design on the shop vac filter allows the filter to have more surface area to improving airflow and reduce clogging compared to sleeves and bags
  • MULTI FIT wet vac filter material is washable allowing for a better clean, and thus better wet/dry vac filter performance
  • Fits most CRAFTSMAN branded wet/dry vacs 5 gallons and larger
  • Replace your wet/dry vacuum cleaner filter at least twice a year for optimal shop vacuum cleaner performance

Specifications

Product Brand
MULTI FIT
Filter Type
Standard Cartridge Filter
Fits Description (Compatibility)
Fits Select 5 Gallon to 20 Gallon CRAFTSMAN Vacuums
Warranty
No Warranty
UPC
648846020709
Product Width (in)
5.38
Product Depth (in)
5.38
Product Height (in)
7.47
Product Weight (lb)
0.9