MULTI FIT Standard Filter for Most 5 Gallon and Larger Wet/Dry Shop Vacuums

SKU: VF2007

Maximize your shop vacuum's efficiency with the MULTI FIT standard wet dry vac filter. Featuring a pleated cartridge design, this filter offers increased surface area, ensuring improved airflow and reduced clogging compared to traditional slee...

$23.22

Features

  • The pleated cartridge filter design on this shop vac filter allows a filter to have more surface area in a confined space to improve airflow and reduce clogging compared to sleeves and bags.
  • MULTI FIT wet dry vac filter with standard filtration captures everyday dirt such as sawdust and typical dirt
  • This wet dry vacuum filter fits most 5 gallon and larger Shop-Vac* branded shop vacuums. These wet dry vac filters are NOT for use with WORKSHOP Wet/Dry Vacs
  • MULTI FIT wet vac filter material is washable allowing for a better clean, and thus better wet dry vac filter performance
  • Replace your wet/dry vacuum cleaner filter at least twice a year for optimal shop vacuum cleaner performance

Specifications

Product Brand
MULTI FIT
Filter Type
Standard Cartridge Filter
Fits Description (Compatibility)
Fits most 5 Gallon and Larger Shop-Vac Branded Wet/Dry Vacuum Cleaners
Warranty
No Warranty
UPC
648846002903
Product Width (in)
6.5
Product Depth (in)
7
Product Height (in)
7
Product Weight (lb)
0.8