HEPA Media Replacement Filter for 5-16 Gallon Wet/Dry Shop Vacuum Cleaners

SKU: WS23200F

Streamline your cleaning routine with the WORKSHOP Wet Dry Vacs HEPA media shop vac filter, featuring the patented Qwik Lock Filter Fastening System for effortless removal and installation. This filter excels at capturing pollens and allergens, ut...

$47.82

Features

  • Qwik Lock Filter Fastening System makes removing and installing wet dry vacuum filters quick, easy and secure
  • Wet/dry vac filter with HEPA media captures pollens, allergens, fine particles, and everyday dirt
  • The pleated cartridge filter design on this HEPA media filter allows a filter to have more surface area in a confined space to improve airflow and reduce clogging
  • Premium filter is ideal when using a wet dry shop vac cleaner indoors or to capture fine particles such as allergens, dog dander, dust mites, or pollen
  • Durable wet vac filter material is washable, and can be used for smaller wet pick-ups
  • Replace even the hardest working wet dry vacuum cleaner filters twice a year to keep your shop vacuum cleaner functioning at its best
  • Compatible with WORKSHOP Wet Dry Vacs vacuum models WS0501WM, WS0915VA, WS1200VA, WS1400CA, WS1600SS and WS1600VA

Specifications

Product Brand
WORKSHOP Wet/Dry Vacs
Filter Type
HEPA Media Cartridge Filter
Fits Description (Compatibility)
Fits 5 Gallon to 16 Gallon WORKSHOP Wet/Dry Vacs Vacuums
Warranty
No Warranty
UPC
648846100401
Product Width (in)
6.7
Product Depth (in)
6.7
Product Height (in)
9
Product Weight (lb)
0.85