Fine Dust Replacement Filter for 5-16 Gallon Wet/Dry Shop Vacuum Cleaners

SKU: WS22200F

Streamline your cleaning routine with the WORKSHOP Wet Dry Vacs fine dust shop vac filter, featuring the patented Qwik Lock Filter Fastening System for effortless removal and installation. This filter excels at capturing everyday dirt, and particl...

$38.25

Features

  • Qwik Lock Filter Fastening System makes removing and installing the wet dry vacuum filter quick, easy and secure
  • Wet/dry vac filter with Fine Dust material captures everyday dirt and fine particles such as fine powders and cold ashes
  • The pleated cartridge filter design on this shop vac filter allows the filter to have more surface area when operating in a confined space, improving airflow and reducing clogging
  • Durable wet vac filter material is washable, and can be used for smaller wet pick-ups
  • Replace even the hardest working wet dry vacuum cleaner filters twice a year to keep your shop vacuum cleaner functioning at its best
  • Compatible with WORKSHOP Wet Dry Vacs vacuum models WS0501WM, WS0915VA, WS1200VA, WS1400CA, WS1600SS and WS1600VA

Specifications

Product Brand
WORKSHOP Wet/Dry Vacs
Filter Type
Fine Dust Cartridge Filter
Fits Description (Compatibility)
Fits 5 Gallon to 16 Gallon WORKSHOP Wet/Dry Vacs Vacuums
Warranty
No Warranty
UPC
648846100395
Product Width (in)
6.7
Product Depth (in)
6.7
Product Height (in)
9
Product Weight (lb)
0.8