Fine Dust Replacement Filter for 3-4.5 Gallon Wet/Dry Shop Vacuum Cleaners

SKU: WS12045F

Streamline your cleaning routine with the WORKSHOP Wet Dry Vacs fine dust shop vac filter, featuring the patented Qwik Lock Filter Fastening System for effortless removal and installation. This filter excels at capturing everyday dirt, and particl...

$27.32

Features

  • Qwik Lock Filter Fastening System makes removing and installing the wet dry vacuum filter quick, easy and secure
  • Wet/dry vac filter with Fine Dust material captures everyday dirt and fine particles such as fine powders and cold ashes
  • The pleated cartridge filter design on this wet dry shop vac filter allow the filter to have more surface area in a confined space improving airflow and reduce clogging.
  • Durable wet vac filter material is washable, and can be used for smaller wet pick-up.
  • Replace even the hardest working wet dry vacuum cleaner filters twice a year to keep your shop vacuum cleaner functioning at its best
  • Compatible with WORKSHOP Wet Dry Vacs vacuum models WS0301VA and WS0400DE

Specifications

Product Brand
WORKSHOP Wet/Dry Vacs
Filter Type
Fine Dust Cartridge Filter
Fits Description (Compatibility)
Fits 3 Gallon to 4 Gallon WORKSHOP Wet/Dry Vacs Vacuums
Warranty
No Warranty
UPC
648846100371
Product Width (in)
6.75
Product Depth (in)
6.75
Product Height (in)
5.78
Product Weight (lb)
0.55