9 Gal. 4.25 Peak HP General Purpose Wet/Dry Shop Vacuum Cleaner with Attachments

SKU: WS0915VA

Stepping up in power and drum capacity, the 9 gallon wet dry vacuum cleaner remains easy to maneuver with a large carry handle and 360 degree swivel casters. This vacuum contains an integrated blowing port for added versatility and a built-in auto...

$114.33

Features

  • Backed by a 5-Year Limited Warranty, this durable vacuum cleaner's 4.25 peak horsepower motor provides best-in-class suction.
  • Accessory storage on the caster feet keeps wet dry shop vac attachments secure and within reach
  • 7-ft x 1-7/8-inch diameter quick-release locking hose keeps hose connected to shop vacuum cleaner during use, but detaches easily
  • This shop vacuum cleaner has a tough copolymer drum that resists dents, cracks and will not rust.
  • Vacuum includes an integrated blowing port for added versatility
  • Accessories Included: 7 ft. Locking Hose, Standard Filter, Utility Nozzle, Wet Nozzle, Car Nozzle, 2 Locking Extension Wands, Standard Filter, Dust Collection Bag
  • Compatible filters: WS21200F, WS21200F2, WS22200F, WS22200F2, WS23200F, WS23200F2, WS24200F and WS24200F2 WORKSHOP Vac Filters
  • Compatible dust bags: WS32090F and WS32090F2 WORKSHOP Dust Bags
  • Gallons indicated reflect drum volume, not necessarily collection capacity, actual capacity dependent upon type of debris collected, condition of filter and other factors
  • Peak horsepower represents a level at or below the maximum horsepower output of an electric motor tested in a laboratory using a dynamometer

Specifications

Capacity (Gallons)
9
Peak Horsepower
4.25
Amperage
8.3
Voltage
120
Air Watts
209
CFM Rating
69
Inches (Lift)
71
Decibel (dBA)
82
Power Cord (ft)
10
Drain Port
No
Blowing Port
Yes
Hose Diameter (in)
1-7/8
Accessory Size (in)
1-7/8
Included Accessories
1-7/8 in. x 7 ft. Locking Hose, 2 Extension Wands, Utility Nozzle, Wet Nozzle, Car Nozzle, Standard Filter, Dust Collection Bag
Filter Type
Standard Filter, Dust Collection Bag
Warranty
5-year Limited Warranty
Certifications
UL Listed
UPC
648846101491
Product Width (in)
17.5
Product Depth (in)
19.25
Product Height (in)
22.19
Product Weight (lb)
15.8

Documents & Drawings