6pk Filter Bags with Retaining Band for 2.5 Gallon Shop Vacuum Cleaners

SKU: WS01025F2

Optimize your cleaning efficiency with the WORKSHOP Wet Dry Vacs shop vacuum filter bags with retainer band. Specifically designed for dry, everyday dirt, these filter bags capture debris without the collection aspect of traditional dust bags. Fea...

$23.72

Features

  • This wet dry vacuum bag is NOT the type of dust collection bag that collects debris, but a bag filter that captures debris
  • Shop vacuum filter bags are designed for dry, everyday dirt
  • Contains a retaining band to secure the fit of the filter bag to the filter cage
  • Do not use for wet pick-ups
  • Installation is easy - just slide the filter bag over the vacuum filter cage and secure with the included retaining band, ensuring the filter cage is completely covered
  • The 2-pack of shop vacuum filter bags includes a total of 6 wet dry vacuum bags and 2 retaining bands (each package of filter bags contain 3 bags, 1 band)
  • Replace even the hardest working wet dry vacuum cleaner filters twice a year to keep your shop vacuum cleaner functioning at its best
  • Compatible with WORKSHOP Wet Dry Vacs vacuum models WS0255VA

Specifications

Product Brand
WORKSHOP Wet/Dry Vacs
Filter Type
Filter Bag
Fits Description (Compatibility)
Fits 2.5 Gallon WORKSHOP Wet/Dry Vacs Vacuums
Warranty
No Warranty
UPC
648846101217
Product Width (in)
9
Product Depth (in)
5
Product Height (in)
0.1
Product Weight (lb)
0.1