5 Gal. 5.0 Peak HP Wall Mountable Wet/Dry Shop Vacuum Cleaner with Attachments

SKU: WS0501WM

Mount it to the wall or take it with you, this shop vac helps save floor space while providing all of the power and reach you need! This portable wet dry vacuum cleaner for cars is ready for auto detailing with 21-ft. of hose (2-ft. to 7-ft. lock...

$170.87

Features

  • Backed by a 5-Year Limited Warranty, this is the ideal wall mount wet dry vacuum cleaner for cars with auto vacuum accessories that are specifically designed for automotive cleaning challenges.
  • 1-7/8-in. quick-release locking hose keeps hose connected to shop vac during use, but detaches easily
  • Qwik Lock Filter Fastening System allows quick and easy wet dry vacuum filter changes and contains an auto shut-off float mechanism that helps prevent overflow during wet pickups.
  • Large carry handle and power switch allows user to easily carry and turn the portable wet dry vacuum cleaner On or Off with the same hand and let the wet dry vac clean the mess with the other.
  • The tough copolymer drum on this portable wet dry vacuum cleaner for cars resists dents and crack and will not rust.
  • Accessories Included: 2 ft. to 7 ft. Locking Expandable Hose, 14 ft. Locking Hose, 2 Extension Wands, Claw Nozzle, Soft Triangle Dusting Brush, Floor Brush, Diffuser, Standard Filter, Dust Collection Bag
  • Compatible filters: WS21200F, WS21200F2, WS22200F, WS22200F2, WS23200F, WS23200F2, WS24200F and WS24200F2 WORKSHOP Vac Filters
  • Compatible dust bags: WS32090F and WS32090F2 WORKSHOP Dust Bags
  • Gallons indicated reflect drum volume, not necessarily collection capacity, actual capacity dependent upon type of debris collected, condition of filter and other factors
  • Peak horsepower represents a level at or below the maximum horsepower output of an electric motor tested in a laboratory using a dynamometer

Specifications

Capacity (Gallons)
5
Peak Horsepower
5
Amperage
8.5
Voltage
120
Air Watts
147
CFM Rating
96
Inches (Lift)
45
Decibel (dBA)
84
Power Cord (ft)
20
Drain Port
No
Blowing Port
Yes
Hose Diameter (in)
1-7/8
Accessory Size (in)
1-7/8
Included Accessories
1-7/8 in. x 2 ft. to 7 ft. Locking Expandable Hose, 1-7/8 in. x 14 ft. Locking Hose, 2 Extension Wands, Claw Nozzle, Soft Triangle Dusting Brush, Floor Brush, Muffler/Diffuser, Standard Filter, Dust Collection Bag
Filter Type
Standard Filter, Dust Collection Bag
Warranty
5-year Limited Warranty
Certifications
UL Listed
UPC
648846101064
Product Width (in)
14.5
Product Depth (in)
15.21
Product Height (in)
19.75
Product Weight (lb)
20.58

Documents & Drawings