4pk Fine Dust Vac Collection Bags for 3-4 Gal. Wet/Dry Shop Vacuum Cleaners

SKU: WS32045F2

Simplify your cleanup process with these WORKSHOP Wet Dry Vacs WS32045F2 dust collection bags, designed to effortlessly gather debris into a bag for quick and easy disposal. Ideal for non-toxic, non-hazardous, dry particles like everyday dirt and ...

$47.48

Features

  • Shop vac dust collection bags allow the user to collect debris into a bag connected to the inlet port. This makes debris disposal quick and easy as well as reducing the time required to clean the wet dry vacuum cleaner
  • These wet dry vacuum bags are designed for non-toxic, non-hazardous, dry everyday dirt and fine particle debris like drywall dust
  • Do not use for wet debris. Remove dust collection bag if picking up wet messes or liquids
  • Fits 3-Gallon to 4-Gallon WORKSHOP wet/dry vacuums
  • The 2-pack of shop vacuum bags includes a total of 4 wet dry vacuum dust collection bags (each package contains 2 shop vacuum bags)
  • Vacuum bag securely attaches to the vacuum inlet. To avoid spilled debris, monitor bag volume and do not overfill
  • WORKSHOP Wet/Dry Vacs recommends using a cartridge filter in conjunction with a vacuum dust collection bag
  • Compatible with WORKSHOP Wet Dry Vacs vacuum models WS0301VA and WS0400DE

Specifications

Product Brand
WORKSHOP Wet/Dry Vacs
Filter Type
Dust Collection Bag
Fits Description (Compatibility)
Fits 3 Gallon to 4 Gallon WORKSHOP Wet/Dry Vacs Vacuums
Warranty
No Warranty
UPC
648846101187
Product Width (in)
36.88
Product Depth (in)
0.1
Product Height (in)
7
Product Weight (lb)
0.8