4 Gal. 6.0 Peak HP Wet/Dry Shop Vacuum Cleaner with Blower and Accessories

SKU: WS0400DE

Never before have we offered a portable wet dry vacuum cleaner with so much power and versatility in one package. The impressive, 6.0 peak HP motor can handle any wet dry shop vac task, and when detached the leaf blower will blow you away. Where e...

$157.07

Features

  • Backed by a 5-Year Limited Warranty, the powerhead on this portable wet dry vacuum cleaner detaches to become a high performance handheld leaf blower for jobsite, garage, auto, patio, and outdoor cleanups.
  • Versatile blower vacuum is a convenient to easy to use, transport and store.
  • Qwik Lock Filter Fastening System allows quick and easy wet dry vacuum filter changes and contains an auto shut-off float mechanism that helps prevent overflow during wet pickups.
  • The tough copolymer drum on this shop vac for cars resists dents and crack and will not rust.
  • 1-7/8-in. quick-release locking hose keeps hose connected to shop vacuum during use, but detaches easily
  • Accessories Included: 7-ft. Locking Dual-Flex Hose, Utility Nozzle, Car Nozzle, Blowing Wand, 2 Extension Wands, Fine Dust Vacuum Filter, Dust Collection Bag
  • Compatible filters: WS11045F, WS11045F2, WS12045F, WS12045F2, WS13045F, WS13045F2, WS14045F and WS14045F2 WORKSHOP Vac Filters
  • Compatible dust bags: WS32045F and WS32045F2 WORKSHOP Dust Bags
  • Gallons indicated reflect drum volume, not necessarily collection capacity, actual capacity dependent upon type of debris collected, condition of filter and other factors
  • Peak horsepower represents a level at or below the maximum horsepower output of an electric motor tested in a laboratory using a dynamometer

Specifications

Capacity (Gallons)
4
Peak Horsepower
6
Amperage
10
Voltage
120
Air Watts
234
CFM Rating
125
Inches (Lift)
52
Decibel (dBA)
78
Power Cord (ft)
20
Drain Port
No
Blowing Port
Yes
Hose Diameter (in)
1-7/8
Accessory Size (in)
1-7/8
Included Accessories
Detachable Leaf Blower, 1-7/8 in. x 7 ft. Locking Hose, Blowing Wand, 2 Extension Wands, Utility Nozzle, Car Nozzle, Fine Dust Filter, Dust Collection Bag
Filter Type
Fine Dust Filter, Dust Collection Bag
Warranty
5-year Limited Warranty
Certifications
UL Listed
UPC
648846100944
Product Width (in)
20
Product Depth (in)
14
Product Height (in)
18
Product Weight (lb)
15.34

Documents & Drawings