3pk MULTI FIT General Dirt Dust Bags for Most 10 Gal-14 Gal Wet/Dry Shop Vacuums

SKU: VF2005

Streamline your cleaning routine with these MULTI FIT dust collection bags, designed to simplify debris disposal and enhance vacuum efficiency. Dust bags attach directly to the inlet port, securely capturing non-hazardous, non-toxic dry debris and...

$25.95

Features

  • Shop vac bags allow the user to collect debris into a dust bag connected to the inlet port, to prevent it from blowing back. This makes debris disposal quick and easy as well as reducing the time required to clean the wet dry vacuum cleaner
  • Wet dry vacuum bags are designed to collect non-hazardous, non-toxic, dry everyday dirt and fine particle debris
  • Do not use for wet debris. Remove dust collection bag if picking up wet messes or liquids
  • Fits most 10-14 Gallon Shop-Vac* branded wet/dry shop vacuums
  • This package includes 3 wet dry vacuum dust collection bags
  • Replace your wet/dry vacuum cleaner filter and dust collection bag often for optimal shop vacuum cleaner performance

Specifications

Product Brand
MULTI FIT
Filter Type
Dust Collection Bag
Fits Description (Compatibility)
Fits most 10-14 Gallon Shop-Vac Branded Wet/Dry Vacuum Cleaners
Warranty
No Warranty
UPC
648846002613
Product Width (in)
39.5
Product Depth (in)
4
Product Height (in)
15.25
Product Weight (lb)
0.2