3pk MULTI FIT Dry Disc Filters for Most 5 Gallon and Larger Wet/Dry Shop Vacuums

SKU: VF2002

These MULTI FIT disposable wet/dry shop vac filters are designed to filter dry, everyday dirt debris for most Shop-Vac branded wet/dry vacs. Not for wet use. Fits: Most 5 gallon and larger Shop-Vac branded shop vacuums. Designed to work with foam ...

$12.65

Features

  • This wet dry vacuum dry filter is disposable for quick, easy filter changes and optimal shop vacuum performance
  • Disposable shop vac filter is designed for dry, everyday dirt. Do not use on fine dust or for wet pick-ups
  • Designed to fit most Shop-Vac branded shop vacuums. Not for use with WORKSHOP Wet/Dry Vacs shop vacuums
  • These filter bags are specifically for capturing everyday dirt, dust and debris, rather than collect debris like dust collection bags
  • This package includes 3 disposable wet dry vacuum dry filters
  • Contains a retaining band to secure the fit of the shop vacuum filter to the filter cage
  • Replace your wet/dry vacuum cleaner filter at least twice a year for optimal shop vacuum cleaner performance
  • Use in conjunction with MULTI FIT VF2001 foam sleeve filter

Specifications

Product Brand
MULTI FIT
Filter Type
Dry Filter
Fits Description (Compatibility)
Fits most 5 Gallon and Larger Shop-Vac Branded Wet/Dry Vacuum Cleaners
Warranty
No Warranty
UPC
648846002583
Product Width (in)
17.81
Product Depth (in)
0.1
Product Height (in)
18.5
Product Weight (lb)
0.095