3 Gal. 3.5 Peak HP Portable Wet/Dry Shop Vacuum Cleaner with Accessories

SKU: WS0301VA

This portable wet dry vacuum cleaner for cars is small, mighty, and comes with specialized automotive cleaning kit ideal for detailing your car, truck or van. This unique 3 gallon shop vac with a built-in dust pan feature is easy to run out to the...

$100.51

Features

  • Backed by a 5-Year Limited Warranty, this is the ideal portable wet dry vacuum cleaner for cars with auto vacuum accessories that are specifically designed for automotive cleaning challenges.
  • Lightweight and portable, the large carry handle allows user to easily carry the portable wet dry vacuum cleaner to the car. Carry with one hand and let the shop vac clean the mess with the other. Conveniently stores in most cabinets when done.
  • Shop vacuum has a built-in suction powered Dust Pan makes clean up quick and easy.
  • 1-7/8-inch Expandable Locking Hose stretches from 2' to 7' for extended reach and conveniently stores on the small shop vacuum. Bleeder valve on the hose allows suction control.
  • The tough copolymer drum on this portable wet dry vacuum cleaner for cars resists dents and crack and will not rust.
  • Accessories Included: 2-ft. to 7-ft. Expandable Locking Hose, Soft Triangular Dusting Brush, Claw Nozzle, Flexible Crevice Tool, Car Nozzle, Standard Filter, Dust Collection Bag
  • Compatible filters: WS11045F, WS11045F2, WS12045F, WS12045F2, WS13045F, WS13045F2, WS14045F and WS14045F2 WORKSHOP Vac Filters
  • Compatible dust bags: WS32045F and WS32045F2 WORKSHOP Dust Bags
  • Gallons indicated reflect drum volume, not necessarily collection capacity, actual capacity dependent upon type of debris collected, condition of filter and other factors
  • Peak horsepower represents a level at or below the maximum horsepower output of an electric motor tested in a laboratory using a dynamometer

Specifications

Capacity (Gallons)
3
Peak Horsepower
3.5
Amperage
7
Voltage
120
Air Watts
164
CFM Rating
60
Inches (Lift)
64
Decibel (dBA)
79
Power Cord (ft)
10
Drain Port
No
Blowing Port
No
Hose Diameter (in)
1-7/8
Accessory Size (in)
1-7/8
Included Accessories
1-7/8 in. x 2 ft. to 7 ft. Expandable Locking Hose, Soft Triangular Dusting Brush, Claw Nozzle, Flexible Crevice Tool, Car Nozzle, Standard Filter, Dust Collection Bag
Filter Type
Standard Filter, Dust Collection Bag
Warranty
5-year Limited Warranty
Certifications
UL Listed
UPC
648846101040
Product Width (in)
14.75
Product Depth (in)
10.38
Product Height (in)
18.25
Product Weight (lb)
10.08

Documents & Drawings