2pk Wet Application Filter for 5-16 Gallon Wet/Dry Shop Vacuum Cleaners

SKU: WS24200F2

Enhance your wet vacuuming tasks with these WORKSHOP Wet Dry Vacs wet application foam filters, featuring the patented Qwik Lock Filter Fastening System for effortless removal and installation. Specially designed for high-volume liquid pick-ups, t...

$62.85

Features

  • 2-Pack Wet Application wet vac filters for WORKSHOP Wet/Dry Vacs shop vacuum cleaners. 2-packs save money and helps keep a filter on hand
  • Qwik Lock Filter Fastening System makes removing and installing wet dry vacuum filters quick, easy and secure
  • Foam filter for wet dry shop vac cleaner is designed for high volume liquid pick-up and cleans easily with water
  • This wet vac filter has a foam outer layer with structural resin core that provides longer lasting performance
  • Foam filters for wet dry vacuum cleaners are often sleeves, but this cartridge design provides durability for wet pick-ups with waterborne debris
  • Wet dry vac foam filters are designed for wet pickups only. Do not pickup dry debris with the wet application filter installed
  • Replace even the hardest working wet dry vacuum cleaner filters twice a year to keep your shop vacuum cleaner functioning at its best
  • Compatible with WORKSHOP Wet Dry Vacs vacuum models WS0501WM, WS0915VA, WS1200VA, WS1400CA, WS1600SS and WS1600VA

Specifications

Product Brand
WORKSHOP Wet/Dry Vacs
Filter Type
Wet Application Cartridge Filter
Fits Description (Compatibility)
Fits 5 Gallon to 16 Gallon WORKSHOP Wet/Dry Vacs Vacuums
Warranty
No Warranty
UPC
648846101170
Product Width (in)
6.7
Product Depth (in)
6.7
Product Height (in)
9
Product Weight (lb)
0.65