2pk Standard Replacement Filter for 5-16 Gallon Wet/Dry Shop Vacuum Cleaners

SKU: WS21200F2

Streamline your cleaning routine with the 2-pack of WORKSHOP Wet Dry Vacs standard shop vac filters, featuring the patented Qwik Lock Filter Fastening System for effortless removal and installation. These filters excel at capturing most typical di...

$54.65

Features

  • 2-Pack Standard shop vac filters for WORKSHOP Wet/Dry Vacs shop vacuum cleaners. 2-packs save money and helps keep a filter on hand
  • Qwik Lock Filter Fastening System makes removing and installing wet dry vacuum filters quick, easy and secure
  • Wet/Dry Vac Filters with standard material captures everyday dirt such as sawdust and typical dirt.
  • The pleated cartridge filter design on these wet dry vacuum filters allow the filters to have more surface area in a confined space improving airflow and help reduce clogging.
  • Durable wet vac filter material is washable, and can be used for smaller wet pick-up.
  • Replace even the hardest working wet dry vacuum cleaner filters twice a year to keep your shop vacuum cleaner functioning at its best
  • Compatible with WORKSHOP Wet Dry Vacs vacuum models WS0501WM, WS0915VA, WS1200VA, WS1400CA, WS1600SS and WS1600VA

Specifications

Product Brand
WORKSHOP Wet/Dry Vacs
Filter Type
Standard Cartridge Filter
Fits Description (Compatibility)
Fits 5 Gallon to 16 Gallon WORKSHOP Wet/Dry Vacs Vacuums
Warranty
No Warranty
UPC
648846101149
Product Width (in)
6.7
Product Depth (in)
6.7
Product Height (in)
9
Product Weight (lb)
0.75