2pk Standard Replacement Filter for 3-4.5 Gallon Wet/Dry Shop Vacuum Cleaners

SKU: WS11045F2

Streamline your cleaning routine with the 2-pack of WORKSHOP Wet Dry Vacs standard shop vac filters, featuring the patented Qwik Lock Filter Fastening System for effortless removal and installation. These filters excel at capturing most typical di...

$40.99

Features

  • 2-Pack Standard filters for WORKSHOP shop vac cleaners. 2-Packs save money and helps keep a filter on hand.
  • Qwik Lock Filter Fastening System makes removing and installing wet dry vacuum filters quick, easy and secure.
  • Wet/dry vac filter material captures everyday dirt such as sawdust and typical dirt.
  • Durable vac filter material is washable, and can be used for smaller wet pick-up.
  • The pleated cartridge filter design on these wet dry vacuum filters allow the filters to have more surface area in a confined space improving airflow and help reduce clogging.
  • Replace even the hardest working wet dry vacuum cleaner filters twice a year to keep your shop vacuum cleaner functioning at its best
  • Compatible with WORKSHOP Wet Dry Vacs vacuum models WS0301VA and WS0400DE

Specifications

Product Brand
WORKSHOP Wet/Dry Vacs
Filter Type
Standard Cartridge Filter
Fits Description (Compatibility)
Fits 3 Gallon to 4 Gallon WORKSHOP Wet/Dry Vacs Vacuums
Warranty
No Warranty
UPC
648846101125
Product Width (in)
6.75
Product Depth (in)
6.75
Product Height (in)
5.78
Product Weight (lb)
1.1