2pk MULTI FIT Standard Filters for Most 5 Gallon and Larger Wet/Dry Shop Vacuums

SKU: VF2007TP

Maximize your shop vacuum's efficiency with this 2-pack of MULTI FIT standard wet dry vac filters. Featuring a pleated cartridge design, these filters offer increased surface area, ensuring improved airflow and reduced clogging compared to tra...

$42.35

Features

  • 2-Pack standard filtration wet vac filters for select shop vacuum cleaners. 2-Packs save money and helps keep a filter on hand.
  • The pleated cartridge filter design on this shop vac filter allows a filter to have more surface area in a confined space to improve airflow and reduce clogging compared to sleeves and bags.
  • MULTI FIT wet dry vac filters with standard filtration captures everyday dirt such as sawdust and typical dirt. Vac filter material is washable.
  • These wet dry vacuum filters fit most 5 gallon and larger Shop-Vac* branded shop vacuums. These wet dry vac filters are NOT for use with WORKSHOP Wet/Dry Vacs.
  • Replace your wet/dry vacuum cleaner filter at least twice a year for optimal shop vacuum cleaner performance

Specifications

Product Brand
MULTI FIT
Filter Type
Standard Cartridge Filter
Fits Description (Compatibility)
Fits most 5 Gallon and Larger Shop-Vac Branded Wet/Dry Vacuum Cleaners
Warranty
No Warranty
UPC
648846020822
Product Width (in)
7
Product Depth (in)
7
Product Height (in)
6.75
Product Weight (lb)
0.7