2pk MULTI FIT Standard Filter for CRAFTSMAN Wet/Dry Shop Vacuums 5-20 Gallons

SKU: VF7816TP

Pick up everyday dirt and debris with these MULTI FIT VF7816TP 2-pack of standard wet dry shop vac filters. Wet dry vacuum filters can be washed when properly dried. Fits: Most 5 gallon and larger CRAFTSMAN* wet/dry shop vacuums made after 1988 in...

$51.92

Features

  • Uses the Qwik Lock Filter Fastening System making removing and installing the wet/dry vacuum filter quick, easy and secure
  • MULTI FIT wet/dry vacuum filter material captures everyday dirt such as sawdust and typical dirt
  • The pleated filter design on the shop vac filter allows the filter to have more surface area to improving airflow and reduce clogging compared to sleeves and bags
  • MULTI FIT wet vac filter material is washable allowing for a better clean, and thus better wet/dry vac filter performance
  • Fits most CRAFTSMAN branded wet/dry vacs 5 gallons and larger
  • 2-pack standard filtration wet shop vac filters for select CRAFTSMAN shop vacuum cleaners. 2-packs save money and helps keep a filter on hand
  • Replace your wet/dry vacuum cleaner filter at least twice a year for optimal shop vacuum cleaner performance

Specifications

Product Brand
MULTI FIT
Filter Type
Standard Cartridge Filter
Fits Description (Compatibility)
Fits Select 5 Gallon to 20 Gallon CRAFTSMAN Vacuums
Warranty
No Warranty
UPC
648846021034
Product Width (in)
7.47
Product Depth (in)
5.38
Product Height (in)
5.38
Product Weight (lb)
1.8