2pk MULTI FIT Foam Sleeve Filter for 5 Gallon and Larger Wet/Dry Shop Vacuums

SKU: VF2001TP

This 2-pack wet sleeve foam filter for wet dry vacuum cleaners is designed for soggy and wet messes. These Replacement Foam Sleeve Filters keep your wet dry shop vac protected from water-borne debris. Fits: Most 5 gallon and larger Shop-Vac brande...

$20.57

Features

  • Wet foam sleeve filter for wet/dry shop vacuums is designed for use with wet pick-ups only. Do not use for dry pick-ups
  • Replacement foam sleeve is a foam filter for wet dry vacuum cleaners that can be removed and cleaned gently with water
  • Foam sleeve prevents waterborne debris from entering the exhaust air during wet cleanups
  • Designed to fit most Shop-Vac branded shop vacuums. Not for use with WORKSHOP Wet/Dry Vacs shop vacuums
  • The 2-pack of disposable foam sleeve filters includes a total of 2 disposable wet dry vacuum filters (each package contains 1 foam sleeve filter)
  • Replace your wet/dry vacuum cleaner foam sleeve filter often for optimal shop vacuum cleaner performance
  • Use in conjunction with MULTI FIT VF2002 dry filter

Specifications

Product Brand
MULTI FIT
Filter Type
Wet Sleeve
Fits Description (Compatibility)
Fits most 5 Gallon and Larger Shop-Vac Branded Wet/Dry Vacuum Cleaners
Warranty
No Warranty
UPC
648846020785
Product Width (in)
0.1
Product Depth (in)
5.25
Product Height (in)
6
Product Weight (lb)
0.1