2pk HEPA Media Replacement Filter for 3-4.5 Gallon Wet/Dry Shop Vacuum Cleaners

SKU: WS13045F2

Streamline your cleaning routine with the 2-pack of WORKSHOP Wet Dry Vacs HEPA media shop vac filters, featuring the patented Qwik Lock Filter Fastening System for effortless removal and installation. These filters excel at capturing pollens and a...

$62.85

Features

  • 2-Pack HEPA media filter for WORKSHOP shop vac cleaners. 2-Packs save money and helps keep a filter on hand.
  • Qwik Lock Filter Fastening System makes removing and installing the wet dry vacuum filter quick, easy and secure
  • Wet/dry vac filter with HEPA media captures pollens, allergens, fine particles, and everyday dirt
  • The pleated cartridge filter design on this HEPA media filter allows a filter to have more surface area in a confined space to improve airflow and reduce clogging.
  • Premium filter is ideal when using a wet dry vacuum cleaner indoors or to capture fine particles such as allergens, dog dander, dust mites, or pollen
  • Replace even the hardest working wet dry vacuum cleaner filters twice a year to keep your shop vacuum cleaner functioning at its best
  • Compatible with WORKSHOP Wet Dry Vacs vacuum models WS0301VA and WS0400DE

Specifications

Product Brand
WORKSHOP Wet/Dry Vacs
Filter Type
HEPA Media Cartridge Filter
Fits Description (Compatibility)
Fits 3 Gallon to 4 Gallon WORKSHOP Wet/Dry Vacs Vacuums
Warranty
No Warranty
UPC
648846101385
Product Width (in)
6.75
Product Depth (in)
6.75
Product Height (in)
5.78
Product Weight (lb)
1.1