2.5 Gal. 1.75 Peak HP Portable Wet/Dry Shop Vacuum Cleaner with Accessories

SKU: WS0255VA

Discover the convenience and reliability of this compact, portable wet dry vacuum cleaner, supported by WORKSHOP’s 5-Year Limited Warranty. Designed for effortless transport, it features a large ergonomic carry handle and a stable, flat-bottom des...

$66.22

Features

  • Backed by a 5-Year Limited Warranty, this compact and portable wet dry vacuum cleaner has a large ergonomic carry handle making this small, lightweight vacuum easy to carry and transport
  • Stable, flat-bottom design prevents the small shop vac from tipping over
  • 10-Foot power cord, 4-foot hose and all shop vacuum attachments store on-board keeping everything needed close at hand
  • Vacuum includes an integrated blowing port for added versatility
  • Covered by WORKSHOP Wet/Dry Vacuum 5-year Limited Warranty
  • Accessories Included: 4-ft Friction Fit Hose, Car Nozzle, Utility Nozzle, Filter Bag with Retaining Band
  • Compatible filter bags: WS01025F and WS01025F2 WORKSHOP Filter Bags
  • Gallons indicated reflect drum volume, not necessarily collection capacity, actual capacity dependent upon type of debris collected, condition of filter and other factors
  • Peak horsepower represents a level at or below the maximum horsepower output of an electric motor tested in a laboratory using a dynamometer

Specifications

Capacity (Gallons)
2.5
Peak Horsepower
1.75
Amperage
4.5
Voltage
120
Air Watts
54
CFM Rating
49
Inches (Lift)
31
Decibel (dBA)
76
Power Cord (ft)
10
Drain Port
No
Blowing Port
Yes
Hose Diameter (in)
1-1/4
Accessory Size (in)
1-1/4
Included Accessories
1-1/4 in. x 4 ft. Friction Fit Hose, Car Nozzle, Utility Nozzle, Filter Bag with Retaining Band
Filter Type
Filter Bag
Warranty
5-year Limited Warranty
Certifications
ETL
UPC
648846101507
Product Width (in)
15
Product Depth (in)
12
Product Height (in)
15.15
Product Weight (lb)
7.24

Documents & Drawings