2-1/2 in. x 13 ft. DUAL-FLEX Locking Vac Hose for Wet/Dry Shop Vacuum Cleaners

SKU: WS25021A

When a need exists to extend the reach of a shop vacuum this 13 foot wet dry vacuum hose is perfect. The 2-1/2-inch diameter provides a larger opening for debris collection and maximum airflow. This wet dry vacuum hose features DUAL-FLEX® technolo...

$40.99

Features

  • 2-1/2-inch x 13-foot locking hose provides extended reach
  • The included DUAL-FLEX technology at both hose ends offers enhanced maneuverability and 180-degree flexibility
  • Shop vacuum hose resists crimping and collapsing
  • Using the included adapters, this wet dry vacuum hose fits most shop vacuums with the standard 2-1/2-inch inlet port opening including WORKSHOP wet/dry vacuums
  • Locking tab keeps hose connected to the wet dry shop vac cleaner during use and allows the wet dry vac hose to easily detach for storage unlike some shop vacuum hoses
  • 2-1/2-inch diameter vacuum accessories allows for larger sized debris collection and maximum airflow
  • Suck It Up. Get It Done. with WORKSHOP Wet Dry Vacs WS25021A wet dry vacuum 13-foot hose attachment
  • Compatible with WORKSHOP Wet Dry Vacs vacuum models WS1200VA, WS1400CA, WS1600SS and WS1600VA
  • Not compatible with WORKSHOP Wet/Dry Vacs vacuum model WS0255VA

Specifications

Product Brand
WORKSHOP Wet/Dry Vacs
Included Accessories
2-1/2 in. x 13 ft. Locking Hose, 2 Locking Adapters, 1 Friction Fit Adapter
Hose Diameter (in)
2-1/2
Hose Length (ft)
13
Warranty
No Warranty
UPC
648846101316
Product Width (in)
23.4
Product Depth (in)
26.63
Product Height (in)
2.8
Product Weight (lb)
2.64