16 Gal. 6.5 Peak HP Stainless Steel Wet/Dry Shop Vacuum Cleaner with Attachments

SKU: WS1600SS

This professional grade stainless steel wet dry vacuum cleaner outperforms the toughest of conditions. The ergonomic handle, swivel casters and oversized rear wheels makes this heavy-duty wet dry shop vac maneuverable through rough terrain, while ...

$294.91

Features

  • Backed with a 5-Year Limited Warranty, this stainless steel wet dry vacuum cleaner's maximum power and suction picks-up about 1 gallon of water per second.
  • Accessory bag and hose storage keeps vacuum attachments within easy reach.
  • 7-ft. x 2-1/2-inch Dual-Flex locking hose offers 180 Degree flexibility at both hose ends. Locking tab keeps hose connected to the wet dry shop vac during use.
  • Qwik Lock Filter Fastening System allows quick and easy wet dry vacuum filter changes and contains an auto shut-off float mechanism that helps prevent overflow during wet pickups.
  • Ergonomic handle and large rear wheels allow for easy transport over rough terrain and stairs. Take this shop vacuum cleaner anywhere!
  • Accessories Included: 7 ft. Locking Hose, 2 Extension Wands, Utility Nozzle, Wet Nozzle, Car Nozzle, Crevice Tool, Fine Dust Filter, Dust Collection Bag
  • Compatible filters: WS21200F, WS21200F2, WS22200F, WS22200F2, WS23200F, WS23200F2, WS24200F and WS24200F2 WORKSHOP Vac Filters
  • Compatible dust bags: WS32200F and WS32200F2 WORKSHOP Dust Bags
  • Gallons indicated reflect drum volume, not necessarily collection capacity, actual capacity dependent upon type of debris collected, condition of filter and other factors
  • Peak horsepower represents a level at or below the maximum horsepower output of an electric motor tested in a laboratory using a dynamometer

Specifications

Capacity (Gallons)
16
Peak Horsepower
6.5
Amperage
12
Voltage
120
Air Watts
280
CFM Rating
181
Inches (Lift)
45
Decibel (dBA)
77
Power Cord (ft)
20
Drain Port
Yes
Blowing Port
Yes
Hose Diameter (in)
2-1/2
Accessory Size (in)
2-1/2
Included Accessories
2-1/2 in. x 7 ft. Locking Hose, 2 Extension Wands, Utility Nozzle, Wet Nozzle, Car Nozzle, Crevice Tool, Fine Dust Filter, Dust Collection Bag
Filter Type
Fine Dust Filter, Dust Collection Bag
Warranty
5-year Limited Warranty
Certifications
UL Listed
UPC
648846100135
Product Width (in)
23
Product Depth (in)
21.5
Product Height (in)
36.38
Product Weight (lb)
34.7

Documents & Drawings