16 Gal. 6.5 Peak HP Heavy-Duty Wet/Dry Shop Vacuum Cleaner with Attachments

SKU: WS1600VA

This no nonsense 16 Gallon wet dry vacuum cleaner has the power, durability and collection capacity to be the jobsite workhorse. This shop vac contains an integrated blowing port for added versatility, a large drain at the drum's lowest point ...

$172.63

Features

  • Backed by a 5-Year Limited Warranty, this shop vacuum cleaner has a tough copolymer drum that resists dents, cracks and it will not rust. It also includes a large drain for easy liquid disposal. Not compatible with Dust Collection Bags.
  • Qwik Lock Filter Fastening System allows quick and easy wet dry vacuum filter changes and contains an auto shut-off float mechanism that helps prevent overflow during wet pickups.
  • Accessory storage on the feet and top keeps vacuum attachments secure and within reach.
  • 7-ft. x 2-1/2-inch Dual-Flex locking hose offers 180 Degree flexibility at both hose ends. Locking tab keeps hose connected to the wet dry shop vac during use.
  • Integrated Blowing Port provides added versatility to this powerful wet dry vacuum cleaner, allowing a user to blow unwanted debris out of garages, jobsites, and driveways.
  • Accessories Included: 7 ft. Locking Hose, 2 Extension Wands, Utility Nozzle, Car Nozzle, Wet Nozzle, Standard Filter
  • Compatible filters: WS21200F, WS21200F2, WS22200F, WS22200F2, WS23200F, WS23200F2, WS24200F and WS24200F2 WORKSHOP Vac Filters
  • Gallons indicated reflect drum volume, not necessarily collection capacity, actual capacity dependent upon type of debris collected, condition of filter and other factors
  • Peak horsepower represents a level at or below the maximum horsepower output of an electric motor tested in a laboratory using a dynamometer

Specifications

Capacity (Gallons)
16
Peak Horsepower
6.5
Amperage
12
Voltage
120
Air Watts
265
CFM Rating
169
Inches (Lift)
46
Decibel (dBA)
87
Power Cord (ft)
20
Drain Port
Yes
Blowing Port
Yes
Hose Diameter (in)
2-1/2
Accessory Size (in)
2-1/2
Included Accessories
2-1/2 in. x 7 ft. Locking Hose, 2 Extension Wands, Utility Nozzle, Car Nozzle, Wet Nozzle, Standard Filter
Filter Type
Standard Cartridge Filter
Warranty
5-year Limited Warranty
Certifications
UL Listed
UPC
648846100111
Product Width (in)
20.38
Product Depth (in)
20.25
Product Height (in)
34.5
Product Weight (lb)
23.38

Documents & Drawings