14 Gal. 6.0 Peak HP High Power Wet/Dry Shop Vacuum Cleaner with Attachments

SKU: WS1400CA

Rough terrain mobility, reduced noise, high performance and rugged 2-piece drum construction for stability are the hallmarks of this wet dry vacuum cleaner. With an ergonomic handle and large rear wheels, this Vacuum transports easily over rough t...

$208.98

Features

  • Backed by a 5-Year Limited Warranty, this shop vacuum can be taken anywhere with it's ergonomic handle and large rear wheels that allow for easy transport over rough terrain and stairs.
  • 7-ft. x 2-1/2-inch Dual-Flex locking hose offers 180 Degree flexibility at both hose ends. Locking tab keeps hose connected to the wet dry shop vac during use.
  • Qwik Lock Filter Fastening System allows quick and easy wet dry vacuum filter changes and contains an auto shut-off float mechanism that helps prevent overflow during wet pickups.
  • Accessory bag and hose storage keeps vacuum attachments within easy reach.
  • Integrated Blowing Port provides added versatility to this powerful wet dry vacuum cleaner, allowing a user to blow unwanted debris out of garages, jobsites, and driveways.
  • Accessories Included: 7 ft. Locking Hose, 2 Extension Wands, Utility Nozzle, Car Nozzle, Wet Nozzle, Fine Dust Filter, Dust Collection Bag
  • Compatible filters: WS21200F, WS21200F2, WS22200F, WS22200F2, WS23200F, WS23200F2, WS24200F and WS24200F2 WORKSHOP Vac Filters
  • Compatible dust bags: WS32200F and WS32200F2 WORKSHOP Dust Bags
  • Gallons indicated reflect drum volume, not necessarily collection capacity, actual capacity dependent upon type of debris collected, condition of filter and other factors
  • Peak horsepower represents a level at or below the maximum horsepower output of an electric motor tested in a laboratory using a dynamometer

Specifications

Capacity (Gallons)
14
Peak Horsepower
6
Amperage
11
Voltage
120
Air Watts
217
CFM Rating
143
Inches (Lift)
47
Decibel (dBA)
77
Power Cord (ft)
20
Drain Port
Yes
Blowing Port
Yes
Hose Diameter (in)
2-1/2
Accessory Size (in)
2-1/2
Included Accessories
2-1/2 in. x 7 ft. Locking Hose, 2 Extension Wands, Utility Nozzle, Car Nozzle, Wet Nozzle, Fine Dust Filter, Dust Collection Bag
Filter Type
Fine Dust Filter, Dust Collection Bag
Warranty
5-year Limited Warranty
Certifications
UL Listed
UPC
648846100128
Product Width (in)
20.75
Product Depth (in)
22
Product Height (in)
32.5
Product Weight (lb)
27.8

Documents & Drawings