12 Gal. 5.0 Peak HP General Purpose Wet Dry Vacuum Cleaner with Attachments

SKU: WS1200VA

Equally at home on the job or in the shop, the 12 Gallon wet dry vacuum cleaner delivers the ideal combination of performance, drum capacity and convenience. This vacuum contains an integrated blowing port for added versatility, a large drain for...

$150.91

Features

  • Backed by a 5-Year Limited Warranty, this shop vacuum cleaner has a tough copolymer drum that resists dents, cracks and will not rust. It also includes a large drain for easy liquid disposal.
  • 7-ft. x 2-1/2-inch Dual-Flex locking hose offers 180 Degree flexibility at both hose ends. Locking tab keeps hose connected to the wet dry shop vac during use.
  • Qwik Lock Filter Fastening System allows quick and easy wet dry vacuum filter changes and contains an auto shut-off float mechanism that helps prevent overflow during wet pickups.
  • Accessory and built-in hose storage keeps vacuum attachments secure and within reach.
  • Integrated Blowing Port provides added versatility to this powerful wet dry vacuum cleaner, allowing a user to blow unwanted debris out of garages, jobsites, and driveways.
  • Accessories Included: 7 ft. Locking Hose, Utility Nozzle, Car Nozzle, Wet Nozzle, 2 Extension Wands, Standard Filter, Dust Collection Bag
  • Compatible filters: WS21200F, WS21200F2, WS22200F, WS22200F2, WS23200F, WS23200F2, WS24200F and WS24200F2 WORKSHOP Vac Filters
  • Compatible dust bags: WS32200F and WS32200F2 WORKSHOP Dust Bags
  • Gallons indicated reflect drum volume, not necessarily collection capacity, actual capacity dependent upon type of debris collected, condition of filter and other factors
  • Peak horsepower represents a level at or below the maximum horsepower output of an electric motor tested in a laboratory using a dynamometer

Specifications

Capacity (Gallons)
12
Peak Horsepower
5
Amperage
10
Voltage
120
Air Watts
209
CFM Rating
135
Inches (Lift)
47
Decibel (dBA)
82
Power Cord (ft)
15
Drain Port
Yes
Blowing Port
Yes
Hose Diameter (in)
2-1/2
Accessory Size (in)
2-1/2
Included Accessories
2-1/2 in. x 7 ft. Locking Hose, Utility Nozzle, Car Nozzle, Wet Nozzle, 2 Extension Wands, Standard Filter, Dust Collection Bag
Filter Type
Standard Filter, Dust Collection Bag
Warranty
5-year Limited Warranty
Certifications
UL Listed
UPC
648846100081
Product Width (in)
18.75
Product Depth (in)
20
Product Height (in)
24
Product Weight (lb)
19

Documents & Drawings