1-7/8 in. x 7 ft. Locking Vacuum Hose Accessory for Wet/Dry Shop Vacuum Cleaners

SKU: WS17820A

Upgrade your cleaning efficiency with the WORKSHOP Wet Dry Vacs WS17820A 7-foot hose attachment, designed specifically for mid-sized WORKSHOP vacuums. This 1-7/8-inch x 7-foot quick-release locking hose ensures a secure fit during use, courtesy of...

$31.42

Features

  • 1-7/8-inch x 7-foot quick-release locking hose is standard on mid-sized WORKSHOP vacuums
  • Locking tab keeps hose connected to the wet dry shop vac cleaner during use and allows the wet dry vac hose to easily detach for storage unlike some shop vacuum hoses
  • Shop vacuum hose resists crimping and collapsing
  • Wet dry vacuum hose fits most shop vacuums with the standard 2-1/2-inch inlet port opening
  • Using the included 1-7/8-inch to 1-1/4-inch adapter, this wet dry vacuum hose adapts to most 1-1/4-inch shop vacuum accessories for versatility
  • 1-7/8-inch diameter vacuum accessories are designed for a great blend of maneuverability and airflow
  • Suck It Up. Get It Done. with WORKSHOP Wet Dry Vacs WS17820A wet dry vacuum 7-foot hose attachment
  • Compatible with WORKSHOP Wet Dry Vacs vacuum models WS0301VA, WS0400DE, WS0501WM, and WS0915VA
  • Not compatible with WORKSHOP Wet/Dry Vacs vacuum model WS0255VA

Specifications

Product Brand
WORKSHOP Wet/Dry Vacs
Included Accessories
1-7/8 in. x 7 ft. Locking Hose, Locking Adapter, 1-7/8 in. to 1-1/4 in. Adapter
Hose Diameter (in)
1-7/8
Hose Length (ft)
7
Warranty
No Warranty
UPC
648846100449
Product Width (in)
16.2
Product Depth (in)
14.3
Product Height (in)
4.3
Product Weight (lb)
1.76