1-7/8 in. x 7 ft. Locking Contractor Vac Hose for Wet/Dry Shop Vacuum Cleaners

SKU: WS17823A

Upgrade your vacuum experience with the 1-7/8-inch diameter WORKSHOP Wet Dry Vacs WS17823A 10-foot Contractor-Grade hose attachment, designed for durability and flexibility in demanding environments. This hose is four times more resistant to wear ...

$58.75

Features

  • The WORKSHOP Wet/Dry Vac Contractor-Grade hose is four times more durable than the standard wet dry shop vac hose
  • This wet dry vacuum hose is more flexible than a standard vac hose. Most shop vacuum hoses are somewhat rigid and crimp easily, but the WORKSHOP wet/dry vac Contractor Grade hose is more flexible and rotates at the collar to make the shop vacuum hose more user friendly
  • This shop vacuum hose enables use of a 1-7/8-inch and 2-1/2-inch wet dry vacuum accessories and attachments
  • Shop vacuum hose resists crimping and collapsing
  • Locking tab allows the wet dry vac hose to easily detach for storage unlike some shop vacuum hoses
  • 1-7/8-inch diameter vacuum accessories are designed for a great blend of maneuverability and airflow
  • Suck It Up. Get It Done. with WORKSHOP Wet Dry Vacs WS17823A wet dry vacuum 10-foot contractor hose attachment
  • Compatible with WORKSHOP Wet Dry Vacs vacuum models WS0301VA, WS0400DE, WS0501WM, WS0915VA, WS1200VA, WS1400CA, WS1600SS and WS1600VA
  • Not compatible with WORKSHOP Wet/Dry Vacs vacuum model WS0255VA

Specifications

Product Brand
WORKSHOP Wet/Dry Vacs
Included Accessories
1-7/8 in. x 10 ft. Premium Hose, 2 Locking Adapters, 2 Friction Fit Adapters, (1) 2-1/2 in. Cuff, (1) 1-7/8 in. Cuff
Hose Diameter (in)
1-7/8
Hose Length (ft)
10
Warranty
No Warranty
UPC
648846100593
Product Width (in)
15.98
Product Depth (in)
15.91
Product Height (in)
5
Product Weight (lb)
3.5