1-7/8 in. x 2 ft. to 7 ft. Expandable Hose for Wet/Dry Shop Vacuum Cleaners

SKU: WS17821A

Big things come in small packages. This compact wet dry vacuum hose stretches from 2-foot to a maximum length of 7-foot. This provides the advantage of compact and easy storage without giving up reach. The locking tab keeps this hose connected sec...

$34.80

Features

  • A bleeder valve is built into the shop vac hose that allows for suction control. Opening the value creates a bypass so that suction is reduced at the end of the vac hose. This is ideal when controlling what is vacuumed or when working around items such as housewares.
  • Locking tab keeps hose connected to the wet dry shop vac cleaner during use and allows the wet dry vac hose to easily detach for storage unlike some shop vacuum hoses
  • Shop vacuum hose resists crimping and collapsing
  • Wet dry vacuum hose fits most shop vacuums with the standard 2-1/2-inch inlet port opening
  • Compact shop vac hose attachment expands from 2-foot to 7-foot when in use and stores easily
  • 1-7/8-inch diameter vacuum accessories are designed for a great blend of maneuverability and airflow
  • Suck It Up. Get It Done. with WORKSHOP Wet Dry Vacs WS17821A wet dry vacuum 2-foot to 7-foot expandable hose attachment
  • Compatible with WORKSHOP Wet Dry Vacs vacuum models WS0301VA and WS0501WM
  • Not compatible with WORKSHOP Wet/Dry Vacs vacuum model WS0255VA

Specifications

Product Brand
WORKSHOP Wet/Dry Vacs
Included Accessories
1-7/8 in. Expandable Locking Hose, 2 ft. to 7 ft.
Hose Diameter (in)
1-7/8
Hose Length (ft)
2 to 7
Warranty
No Warranty
UPC
648846100531
Product Width (in)
11.25
Product Depth (in)
7.25
Product Height (in)
6.5
Product Weight (lb)
1.6