1-7/8 in. Homeowner DIY Attachment Kit for Wet/Dry Shop Vacuum Cleaners

SKU: WS17854A

Unleash the full potential of your cleaning routine with the WORKSHOP Wet/Dry Vacs WS17854A Homeowner DIY Attachment Kit. This comprehensive 6-piece set includes essential tools to tackle any mess: a wet nozzle for efficient water collection, a fl...

$52.03

Features

  • 6-piece attachment kit includes many of the wet dry vacuum accessories a homeowner would find useful for their wet dry vacuum: wet nozzle, floor brush, claw nozzle, flexible crevice tool, triangular soft bristle brush, and 1-7/8-inch to 1-1/4-inch adapter
  • Flexible crevice tool is a long, narrow shop vac attachment that provides side-to-side agility in tight areas
  • Triangular soft bristle brush allows user to get into corners and is ideal for dusting softer materials, crevices or vents
  • The wet nozzle's wide squeegee directs water into the air stream for collection and reduces the water left behind, thus minimizing the required drying time
  • Shop vac floor brush features reversible bristles for cleaning efficiency through push and pull motions
  • Claw nozzle vac attachment penetrates carpet and upholstery for deep cleaning
  • Shop vacuum attachments fit most wet dry vacs equipped with a 1-7/8-inch diameter hose and wands
  • Suck It Up. Get It Done. with WORKSHOP Wet/Dry Vacs WS17854A wet dry vacuum Homeowner DIY attachment kit
  • Compatible with WORKSHOP Wet Dry Vacs vacuum models WS0301VA, WS0400DE, WS0501WM, and WS0915VA
  • Choose the right tool for the job. Pairing the nozzle, floor tool, or wand with your WORKSHOP Wet/Dry Vac makes every cleanup job faster and more efficient

Specifications

Product Brand
WORKSHOP Wet/Dry Vacs
Included Accessories
1-7/8 in. Flexible Crevice Tool, Triangle Soft Bristle Brush, Wet Nozzle, Floor Brush, DUAL-FIT Claw Nozzle and 1-1/4 in. to 1-7/8 in. Adapter
Accessory Size (in)
1-7/8
Warranty
No Warranty
UPC
648846101095
Product Width (in)
7
Product Depth (in)
7
Product Height (in)
16.75
Product Weight (lb)
2.75