1-7/8 in. Floor Brush Accessory Attachment for Wet/Dry Shop Vacuum Cleaners

SKU: WS17814A

Need to tackle a big area? Streamline your cleaning process with the WORKSHOP Wet Dry Vacs WS17814A floor brush attachment, designed for efficient large-area floor cleaning. This versatile accessory features reversible bristles that sweep and vac...

$19.12

Features

  • This wet dry vac floor brush accessory is an ideal vacuum attachment for large area floor cleaning
  • The bristles on the shop vacuum brush attachment sweeps and vacuums up dust and dry debris
  • Shop vacuum attachment fits most wet dry vacs equipped with a 1-7/8-inch diameter hose and wands
  • 1-7/8-inch diameter vacuum attachments are designed for a great blend of maneuverability and airflow
  • 10-inch wide floor brush vacuum attachment can cover a wide area quickly
  • Suck It Up. Get It Done. with WORKSHOP Wet Dry Vacs WS17814A wet dry vacuum floor brush attachment
  • Compatible with WORKSHOP Wet Dry Vacs vacuum models WS0301VA, WS0400DE, WS0501WM, and WS0915VA
  • Choose the right tool for the job. Pairing the nozzle, floor tool, or wand with your WORKSHOP Wet/Dry Vac makes every cleanup job faster and more efficient

Specifications

Product Brand
WORKSHOP Wet/Dry Vacs
Included Accessories
1-7/8 in. Floor Brush
Accessory Size (in)
1-7/8
Warranty
No Warranty
UPC
648846100562
Product Width (in)
10.46
Product Depth (in)
3
Product Height (in)
5.25
Product Weight (lb)
0.4