1-7/8 in. Extension Wand Accessory Attachment for Wet/Dry Shop Vacuum Cleaners

SKU: WS17808A

Elevate your cleaning efficiency with the WORKSHOP Wet Dry Vacs WS17808A hose extension wand attachment. Designed to fit most shop vacuums with a 1-7/8-inch diameter hose, this versatile extension wand enables effortless cleaning of hard-to-reach ...

$13.65

Features

  • Wet dry vacuum extension wand fits most shop vacuums equipped with a 1-7/8-inch diameter hose and works with 1-7/8-inch vacuum accessories
  • Wand is ideal for cleaning hard to reach areas without the use of a step ladder, bending or kneeling
  • Attach the wet dry vacuum hose extension wands to the vac hose and extend the reach of your shop vac
  • 1-7/8-inch diameter vacuum attachments are designed for a great blend of maneuverability and airflow
  • Shop vacuum attachment fits most wet dry vacs equipped with a 1-7/8-inch diameter hose and wands
  • Suck It Up. Get It Done. with WORKSHOP Wet Dry Vacs WS17808A wet dry vacuum extension wand attachment
  • Compatible with WORKSHOP Wet Dry Vacs vacuum models WS0301VA, WS0400DE, WS0501WM, and WS0915VA
  • Choose the right tool for the job. Pairing the nozzle, floor tool, or wand with your WORKSHOP Wet/Dry Vac makes every cleanup job faster and more efficient

Specifications

Product Brand
WORKSHOP Wet/Dry Vacs
Included Accessories
1-7/8 in. Extension Wand
Accessory Size (in)
1-7/8
Warranty
No Warranty
UPC
648846100517
Product Width (in)
2.25
Product Depth (in)
2.13
Product Height (in)
20.5
Product Weight (lb)
0.3