1-7/8 in. Car Nozzle Accessory Attachment for Wet/Dry Shop Vacuum Cleaners

SKU: WS17803A

Transform your cleaning routine with the WORKSHOP Wet Dry Vacs WS17803A car nozzle attachment. Designed specifically for deep vehicle cleaning, this versatile tool effortlessly tackles rugs, seats, floor mats, and upholstery in and out of the car,...

$12.29

Features

  • The car nozzle is a shop vac attachment that works well for deep vehicle cleaning
  • One of the few wet dry vacuum accessories that can easily clean seats, floor mats, and upholstery
  • 1-7/8-inch diameter vacuum attachments are designed for a great blend of maneuverability and airflow
  • Shop vacuum attachment fits most wet dry vacs equipped with a 1-7/8-inch diameter hose and wands
  • In a pinch the car nozzle can serve as two vacuum attachments in one when used as blower nozzle. Use with extension wands when the hose is plugged into the wet vacuum's exhaust port and blow the debris out of your garage or driveway.
  • Suck It Up. Get It Done. with WORKSHOP Wet Dry Vacs WS17803A wet dry vacuum car nozzle attachment
  • Compatible with WORKSHOP Wet Dry Vacs vacuum models WS0301VA, WS0400DE, WS0501WM, and WS0915VA
  • Choose the right tool for the job. Pairing the nozzle, floor tool, or wand with your WORKSHOP Wet/Dry Vac makes every cleanup job faster and more efficient

Specifications

Product Brand
WORKSHOP Wet/Dry Vacs
Included Accessories
1-7/8 in. Car Nozzle
Accessory Size (in)
1-7/8
Warranty
No Warranty
UPC
648846100470
Product Width (in)
2.06
Product Depth (in)
2.06
Product Height (in)
8.75
Product Weight (lb)
0.1