1-7/8 in. Car Cleaning Attachment Kit for Wet/Dry Shop Vacuum Cleaners

SKU: WS17852A

Revamp your car cleaning routine with the WORKSHOP Wet Dry Vacs WS17852A car detailing attachment kit, the perfect companion for auto enthusiasts that allows you to maneuver in tight spaces. This comprehensive 4-piece set includes a claw nozzle fo...

$36.39

Features

  • 4-piece attachment kit includes many of the wet dry vacuum accessories a car cleaning enthusiast would find useful for their wet dry vacuum: claw nozzle, flexible crevice tool, triangular soft bristle brush, and 1-7/8-inch to 1-1/4-inch adapter
  • Flexible crevice tool is a long, narrow shop vac attachment that provides side-to-side agility in tight areas
  • Triangular soft bristle brush is a shop vacuum attachment that allows the user to get into corners and is ideal for softer materials, dusting crevices or cleaning vents
  • Claw nozzle vac attachment penetrates carpet and upholstery for deep cleaning
  • Shop vacuum attachments included in this car detailing kit fit most wet dry vacs equipped with a 1-7/8-inch diameter hose and wands
  • Suck It Up. Get It Done. with WORKSHOP Wet/Dry Vacs WS17852A wet dry vacuum car detailing attachment kit
  • Compatible with WORKSHOP Wet Dry Vacs vacuum models WS0301VA, WS0400DE, WS0501WM, and WS0915VA
  • Choose the right tool for the job. Pairing the nozzle, floor tool, or wand with your WORKSHOP Wet/Dry Vac makes every cleanup job faster and more efficient

Specifications

Product Brand
WORKSHOP Wet/Dry Vacs
Included Accessories
1-7/8 in. Flexible Crevice Tool, Triangle Soft Bristle Brush, DUAL-FIT Claw Nozzle, 1-7/8 in. to 1-1/4 in. Adapter
Accessory Size (in)
1-7/8
Warranty
No Warranty
UPC
648846101071
Product Width (in)
16.75
Product Depth (in)
7
Product Height (in)
7
Product Weight (lb)
1.8