1-1/4 in. x 6 ft. Friction Fit Hose for Wet/Dry Shop Vacuum Cleaners

SKU: WS12520A

Elevate your cleaning efficiency with the WORKSHOP Wet Dry Vacs WS12520A 6-foot hose attachment. This flexible shop vac hose allows you to use 1-1/4-inch accessories with most vacuums that have a standard 2-1/2-inch inlet port, making it an ideal ...

$28.69

Features

  • This shop vacuum hose enables use of a 1-1/4-inch accessories with most vacs that have a standard 2-1/2-inch inlet or hose
  • Highly flexible wet vac hose is an ideal replacement for most shop vacuum brands
  • 1-1/4-inch diameter vacuum attachments are designed for maneuverability in tight spaces
  • Wet dry vacuum hose friction fits to most shop vacuums with the standard 2-1/2-inch inlet port opening
  • Suck It Up. Get It Done. with WORKSHOP Wet Dry Vacs WS12520A wet dry vacuum 6-foot hose attachment
  • Compatible with WORKSHOP Wet Dry Vacs vacuum models WS0301VA, WS0400DE, WS0501WM, WS0915VA, WS1200VA, WS1400CA, WS1600SS and WS1600VA
  • Not compatible with WORKSHOP Wet/Dry Vacs vacuum model WS0255VA

Specifications

Product Brand
WORKSHOP Wet/Dry Vacs
Included Accessories
1-1/4 in. x 6 ft. Friction Fit Hose, 2-1/2 in. Hose-to-Hose Connector
Hose Diameter (in)
1-1/4
Hose Length (ft)
6
Warranty
No Warranty
UPC
648846100180
Product Width (in)
13
Product Depth (in)
14.24
Product Height (in)
2.75
Product Weight (lb)
1.45