1-1/4 in. to 2-1/2 in. Claw Nozzle Attachment For Wet/Dry Shop Vacuum Cleaners

SKU: WS17840A

Revitalize your vehicle's interior with the WORKSHOP Wet/Dry Vacs WS17840A Claw Nozzle Attachment, designed for effective deep cleaning of car seats and floor mats. This versatile shop vac accessory fits most hoses and wands with diameters of ...

$23.73

Features

  • Claw nozzle shop vac attachment fits most shop vacuum hoses and wands with a 1-1/4-inch, 1-7/8-inch or 2-1/2-inch diameter
  • Of all wet dry vacuum accessories most people have probably used a similar vacuum attachment at their local car wash vacuum station. It is ideal to deep clean seats and floor mats in car, trucks, and vans
  • Utilizing an adapter the claw nozzle shop vacuum accessory is a great blend of maneuverability and airflow
  • Shop vacuum attachment fits most wet dry vacs equipped with a 1-1/4-inch, 1-7/8-inch, or 2-1/2-inch diameter hose and wands
  • Compatible with WORKSHOP Wet Dry Vacs vacuum models WS0400DE, WS0501WM, WS0915VA, WS1200VA, WS1400CA, WS1600SS and WS1600VA
  • WORKSHOP Wet/Dry Vacs does not recommend using this vacuum attachment with the WS17821A expandable hose
  • Suck It Up. Get It Done. with WORKSHOP Wet/Dry Vacs WS17840A wet dry vacuum claw nozzle attachment
  • Choose the right tool for the job. Pairing the nozzle, floor tool, or wand with your WORKSHOP Wet/Dry Vac makes every cleanup job faster and more efficient

Specifications

Product Brand
WORKSHOP Wet/Dry Vacs
Included Accessories
1-7/8 in. Claw Nozzle
Accessory Size (in)
1-7/8
Warranty
No Warranty
UPC
648846100333
Product Width (in)
4.5
Product Depth (in)
4
Product Height (in)
13.75
Product Weight (lb)
0.18