1-1/4 in. to 1-7/8 in. DUAL-FIT Claw Nozzle for Wet/Dry Shop Vacuum Cleaners

SKU: WS16040A

Enhance your cleanup efficiency with the WORKSHOP Wet Dry Vacs WS16040A DUAL-FIT claw nozzle attachment, designed to minimize accessory clutter by working seamlessly with both 1-7/8-inch and 1-1/4-inch vacuum hoses. This versatile shop vac accesso...

$17.75

Features

  • Reduce the number of accessories you need with DUAL-FIT technology allowing the nozzles to work with most 1-7/8-inch and 1-1/4-inch shop vacuum hoses
  • Claw nozzle shop vac attachment fits most shop vacuum hoses and wands with a 1-1/4-inch and 1-7/8-inch diameter
  • Provides a great blend of maneuverability and airflow
  • Shop vacuum attachment fits most wet dry vacs equipped with a 1-1/4-inch or 1-7/8-inch diameter hose and wands
  • Compatible with WORKSHOP Wet Dry Vacs vacuum models WS0255VA, WS0400DE, WS0501WM, and WS0915VA
  • Not compatible with WORKSHOP Wet Dry Vacs vacuum models WS1200VA, WS1400CA, WS1600SS and WS1600VA
  • WORKSHOP Wet/Dry Vacs does not recommend using this vacuum attachment with the WS17821A expandable hose
  • Suck It Up. Get It Done. with WORKSHOP Wet/Dry Vacs WS16040A wet dry vacuum DUAL-FIT claw nozzle attachment
  • Choose the right tool for the job. Pairing the nozzle, floor tool, or wand with your WORKSHOP Wet/Dry Vac makes every cleanup job faster and more efficient

Specifications

Product Brand
WORKSHOP Wet/Dry Vacs
Included Accessories
1-1/4 - 1-7/8 in. Claw Nozzle
Accessory Size (in)
1-1/4 -- 1-7/8
Warranty
No Warranty
UPC
648846101361
Product Width (in)
9
Product Depth (in)
4.5
Product Height (in)
4
Product Weight (lb)
0.265