1-1/4 in. Wet and Dry Floor Nozzle Attachment for Wet/Dry Shop Vacuum Cleaners

SKU: WS12510A

Elevate your cleaning efficiency with the WORKSHOP Wet Dry Vacs WS12510A versatile floor tool attachment. Perfectly crafted for tackling both wet and dry messes, this accessory features a squeegee insert for wet spills, a floor brush for dry debri...

$19.12

Features

  • Wet dry vacuum accessories are designed for specific tasks but this shop vacuum floor attachment contains a squeegee insert for wet messes and a floor brush for dry debris
  • Removing the squeegee insert from the shop vac accessory to use as a dry nozzle or insert the brush to sweep debris into the airstream to quickly pick up the mess.
  • 1-1/4-inch diameter vacuum attachments are designed for maneuverability in tight spaces
  • Shop vacuum attachment fits most wet dry vacs equipped with a 1-1/4-inch diameter hose and wands
  • Of all the wet dry vacuum accessories this highly versatile wide shop vacuum attachment is a tool is designed to cover most of your floor cleaning needs in a single tool. Ideal for sprawling wet or dry messes
  • Suck It Up. Get It Done. with WORKSHOP Wet Dry Vacs WS12510A wet dry vacuum floor tool attachment
  • Compatible with WORKSHOP Wet Dry Vacs vacuum models WS0255VA
  • Choose the right tool for the job. Pairing the nozzle, floor tool, or wand with your WORKSHOP Wet/Dry Vac makes every cleanup job faster and more efficient

Specifications

Product Brand
WORKSHOP Wet/Dry Vacs
Included Accessories
1-1/4 in. Floor Nozzle with Squeegee and Brush Inserts
Accessory Size (in)
1-1/4
Warranty
No Warranty
UPC
648846100234
Product Width (in)
10.25
Product Depth (in)
2.25
Product Height (in)
3.75
Product Weight (lb)
0.2