1-1/4 in. Utility Nozzle Accessory Attachment for Wet/Dry Shop Vacuum Cleaners

SKU: WS12509A

In the world of wet dry vacuum accessories, discover unmatched versatility with the classic WORKSHOP Wet Dry Vacs WS12509A utility nozzle attachment. Unlike many vacuum accessories, this nozzle is designed to handle a wide range of debris includin...

$10.92

Features

  • Most wet dry vacuum accessories are not as versatile as the utility nozzle. This shop vacuum attachment can be used to pick up all types of debris, such as sawdust, gravel, dirt, liquids
  • Not all shop vacuum accessories are ideal for cleaning most surfaces, but this vacuum attachment's versatility allows for nearly unlimited general use
  • 1-1/4-inch diameter vacuum attachments are designed for maneuverability in tight spaces
  • Shop vacuum attachment fits most wet dry vacs equipped with a 1-1/4-inch diameter hose and wands
  • Suck It Up. Get It Done. with WORKSHOP Wet Dry Vacs WS12509A wet dry vacuum utility nozzle attachment
  • Compatible with WORKSHOP Wet Dry Vacs vacuum models WS0255VA
  • Choose the right tool for the job. Pairing the nozzle, floor tool, or wand with your WORKSHOP Wet/Dry Vac makes every cleanup job faster and more efficient

Specifications

Product Brand
WORKSHOP Wet/Dry Vacs
Included Accessories
1-1/4 in. Utility Nozzle
Accessory Size (in)
1-1/4
Warranty
No Warranty
UPC
648846100227
Product Width (in)
6
Product Depth (in)
3.25
Product Height (in)
3.13
Product Weight (lb)
0.1