1-1/4 in. Shop Vacuum Attachment Kit (3-Piece) for Wet/Dry Vacuum Cleaners

SKU: WS12553A

Enhance your cleaning capabilities with the WORKSHOP Wet Dry Vacs WS12553A accessory attachment kit, a versatile solution for a variety of tasks. This unique vacuum tool kit features a Wet Dry Nozzle with interchangeable inserts: use the squeegee ...

$37.97

Features

  • Versatility makes the Wet Dry Nozzle a unique tool among wet dry vacuum attachments. Use the squeegee insert to lift and capture water from hard surfaces, remove it and use it like a carpet wand to for flooded areas or pull water from carpets. Insert the floor brush and sweep and remove hard dry debris.
  • Slim design wet dry vacuum crevice tool allows a user to get into tight spaces, under appliances, and in between car seats
  • Bristles of the vacuum cleaner brush attachment gets into crevices and fine materials to clean
  • 1-1/4-inch diameter vacuum attachments are designed for maneuverability in tight spaces
  • Shop vacuum attachment fits most wet dry vacs equipped with a 1-1/4-inch diameter hose and wands
  • Suck It Up. Get It Done. with WORKSHOP Wet Dry Vacs WS12553A wet dry vacuum accessory attachment kit
  • Compatible with WORKSHOP Wet Dry Vacs vacuum models WS0255VA
  • Choose the right tool for the job. Pairing the nozzle, floor tool, or wand with your WORKSHOP Wet/Dry Vac makes every cleanup job faster and more efficient

Specifications

Product Brand
WORKSHOP Wet/Dry Vacs
Included Accessories
1-1/4 in. Crevice tool, Dusting Brush, Wet/Dry Nozzle with Squeegee and Brush Inserts
Accessory Size (in)
1-1/4
Warranty
No Warranty
UPC
648846100241
Product Width (in)
5.6
Product Depth (in)
4.1
Product Height (in)
10.85
Product Weight (lb)
0.45