1-1/4 in. Premium Car Cleaning Kit for Wet/Dry Shop Vacuum Cleaners

SKU: WS12552A

Transform your vehicle cleaning routine with the 1-1/4-inch WORKSHOP Wet Dry Vacs WS12552A car detailing kit. Featuring a premium grade hose, this kit offers enhanced durability and flexibility perfect for accessing tight areas during auto detaili...

$68.32

Features

  • This shop vacuum car detailing kit contains a premium grade hose this more durable and increased flexibility lets it get into tight areas for auto detailing
  • The flexible crevice tool is a shop vac attachment ideal for a car detailing kit. It provides side-to-side agility in tight, narrow spaces unlike most rigid wet dry vacuum accessories
  • This premium automotive cleaning kit also includes a stiff bristle brush to lift debris from carpets, utility spaces, trunks and floor mats, and a soft bristle brush that removes dust from dashes, vents, and consoles
  • Also includes a claw nozzle with adapter. This shop vacuum attachment is similar to those at a car wash designed to penetrate carpets and upholstery
  • This shop vacuum car detailing kit fits most shop vacuums with a standard 2-1/2-inch inlet opening or hose. The 1-1/4-inch diameter accessories are designed for maneuverability in tight spaces
  • Suck It Up. Get It Done. with WORKSHOP Wet Dry Vacs WS12552A wet dry vacuum car cleaning attachment kit
  • Compatible with WORKSHOP Wet Dry Vacs vacuum models WS0301VA, WS0400DE, WS0501WM, WS0915VA, WS1200VA, WS1400CA, WS1600SS and WS1600VA
  • Not compatible with WORKSHOP Wet/Dry Vacs vacuum model WS0255VA

Specifications

Product Brand
WORKSHOP Wet/Dry Vacs
Included Accessories
1-1/4 in. x 10 ft. Construction-Grade Locking Hose, 1-1/4 in. Flexible Crevice Tool, Stiff Bristle Brush, Soft Bristle Brush, Claw Nozzle, 2-1/2 in. to 1-1/4 in. Adapter, Hose-to-Hose Connector
Accessory Size (in)
1-1/4
Warranty
No Warranty
UPC
648846100579
Product Width (in)
14
Product Depth (in)
10
Product Height (in)
9
Product Weight (lb)
3.5