1-1/4 in. Flexible Crevice Tool Accessory for Wet/Dry Shop Vacuum Cleaners

SKU: WS12532A

Discover unmatched precision with the WORKSHOP Wet Dry Vacs WS12532A flexible crevice tool attachment. Unlike rigid tools, this unique 1-1/4-inch crevice tool features flexible side-to-side agility, making it perfect for navigating tight areas. It...

$19.12

Features

  • This unique vacuum crevice tool is designed with flexibility that provides side-to-side agility in tight areas, unlike most wet dry vacuum crevice tools that are hard and rigid
  • Slim shop vacuum accessory provides long, narrow reach that allows the user to get into tight spaces
  • Flexible crevice tool comes with an adapter so that it fits most shop vacuums equipped with a 1-1/4-inch or 2-1/2-inch diameter vacuum hose or wand
  • The crevice tool accessory cleans hard to reach cracks and crevices
  • 1-1/4-inch diameter vacuum attachments are designed for maneuverability in tight spaces
  • Suck It Up. Get It Done. with WORKSHOP Wet Dry Vacs WS12532A wet dry vacuum flexible crevice tool attachment
  • Compatible with WORKSHOP Wet Dry Vacs vacuum models WS0255VA, WS1200VA, WS1400CA, WS1600SS and WS1600VA
  • Choose the right tool for the job. Pairing the nozzle, floor tool, or wand with your WORKSHOP Wet/Dry Vac makes every cleanup job faster and more efficient

Specifications

Product Brand
WORKSHOP Wet/Dry Vacs
Included Accessories
1-1/4 in. Flexible Crevice Tool
Accessory Size (in)
1-1/4
Warranty
No Warranty
UPC
648846101118
Product Width (in)
3.5
Product Depth (in)
3.5
Product Height (in)
20.75
Product Weight (lb)
0.5