1-1/4 in. Extension Wand Accessory Attachment for Wet/Dry Shop Vacuum Cleaners

SKU: WS12508A

Elevate your cleaning efficiency with the WORKSHOP Wet Dry Vacs WS12508A hose extension wand attachment. Designed to fit most shop vacuums with a 1-1/4-inch diameter hose, this versatile extension wand enables effortless cleaning of hard-to-reach ...

$12.29

Features

  • Wet dry vacuum extension wand fits most shop vacuums equipped with a 1-1/4-inch diameter hose and works with 1-1/4-inch vacuum accessories
  • Wand is ideal for cleaning hard to reach areas without the use of a step ladder, bending or kneeling
  • Attach the wet dry vacuum hose extension wands to the vac hose and extend the reach of your shop vac
  • 1-1/4-inch diameter vacuum attachments are designed for maneuverability in tight spaces
  • Shop vacuum attachment fits most wet dry vacs equipped with a 1-1/4-inch diameter hose and wands
  • Suck It Up. Get It Done. with WORKSHOP Wet Dry Vacs WS12508A wet dry vacuum hose extension wand attachment
  • Compatible with WORKSHOP Wet Dry Vacs vacuum models WS0255VA
  • Choose the right tool for the job. Pairing the nozzle, floor tool, or wand with your WORKSHOP Wet/Dry Vac makes every cleanup job faster and more efficient

Specifications

Product Brand
WORKSHOP Wet/Dry Vacs
Included Accessories
1-1/4 in. Extension Wand
Accessory Size (in)
1-1/4
Warranty
No Warranty
UPC
648846100197
Product Width (in)
1.44
Product Depth (in)
1.44
Product Height (in)
19.88
Product Weight (lb)
0.3