1-1/4 in. Dusting Brush Accessory Attachment for Wet/Dry Shop Vacuum Cleaners

SKU: WS12501A

Dust and dirt can’t hide from the WORKSHOP Wet Dry Vacs WS12501A shop vacuum brush attachment. Designed to dust and clean simultaneously, this attachment lifts dust and debris directly into the airstream, ensuring a thorough cleaning of every surf...

$14.23

Features

  • This shop vacuum brush attachment dusts the area as it cleans by lifting dust and debris into the airstream
  • Bristles of the vacuum cleaner brush attachment get into crevices and fine materials to clean
  • Shop vacuum attachment fits most wet dry vacs equipped with a 1-1/4-inch diameter hose and wands
  • 1-1/4-inch diameter vacuum attachments are designed for maneuverability in tight spaces
  • Suck It Up. Get It Done. with WORKSHOP Wet Dry Vacs WS12501A shop vacuum brush attachment. Also see our wet dry vac floor brushes to lift debris from floors.
  • Compatible with WORKSHOP Wet Dry Vacs vacuum models WS0255VA
  • Choose the right tool for the job. Pairing the nozzle, floor tool, or wand with your WORKSHOP Wet/Dry Vac makes every cleanup job faster and more efficient

Specifications

Product Brand
WORKSHOP Wet/Dry Vacs
Included Accessories
1-1/4 in. Dusting Brush
Accessory Size (in)
1-1/4
Warranty
No Warranty
UPC
648846100203
Product Width (in)
2.5
Product Depth (in)
3.25
Product Height (in)
4
Product Weight (lb)
0.09