1-1/4 in. Crevice Tool Accessory Attachment for Wet/Dry Shop Vacuum Cleaners

SKU: WS12502A

Clean hard-to-reach areas with the help of the WORKSHOP Wet Dry Vacs WS12502A crevice tool attachment. Its slim design is perfect for reaching tight spaces that most bulky vacuum accessories can't, such as under appliances and between car seat...

$10.92

Features

  • Slim design wet dry vacuum crevice tool allows a user to get into tight spaces, under appliances, and in between car seats
  • This shop vac attachment cleans hard to reach cracks and crevices unlike most wet dry vacuum accessories that are too bulky for a tight spaces
  • 1-1/4-inch diameter vacuum attachments are designed for maneuverability in tight spaces
  • Shop vacuum attachment fits most wet dry vacs equipped with a 1-1/4-inch diameter hose and wands
  • Suck It Up. Get It Done. with WORKSHOP Wet Dry Vacs WS12502A wet dry vacuum crevice tool attachment
  • Compatible with WORKSHOP Wet Dry Vacs vacuum models WS0255VA
  • Choose the right tool for the job. Pairing the nozzle, floor tool, or wand with your WORKSHOP Wet/Dry Vac makes every cleanup job faster and more efficient

Specifications

Product Brand
WORKSHOP Wet/Dry Vacs
Included Accessories
1-1/4 in. Crevice Tool
Accessory Size (in)
1-1/4
Warranty
No Warranty
UPC
648846100210
Product Width (in)
1.5
Product Depth (in)
1.5
Product Height (in)
8.75
Product Weight (lb)
0.09