1-1/4 in. Carpet and Hard Floor Nozzle for Wet/Dry Shop Vacuum Cleaners

SKU: WS25030A

This 10" wide multi-surface floor nozzle uses the high suction of a wet/dry shop vac to clean the floors. To vacuum pet and hair that clings to carpet the brush employs two directional thread lifters to lift the debris into the air stream. ...

$26.01

Features

  • Ideal for multi-surface floor cleaning, this shop vac attachment is unique among wet dry vacuum accessories
  • Utilizes two directional thread lifters and floor brushes on the bottom of vacuum attachment to agitate and help removed soil and debris
  • Front and rear rollers on the shop vacuum attachment make using the brush smooth and easy
  • Carpet and Hard Floor Nozzle has a button that raises and lowers the level height of the shop vacuum attachment for different types of flooring to efficiently sweep and vacuum up dust and dry debris
  • Shop vacuum attachment fits most wet dry vacs equipped with 1-1/4-inch or 2-1/2-inch diameter hoses and wands
  • Suck It Up. Get It Done. with WORKSHOP Wet/Dry Vacs WS25030A wet dry vacuum multi-surface floor tool attachment
  • Compatible with WORKSHOP Wet Dry Vacs vacuum models WS1200VA, WS1400CA, WS1600SS and WS1600VA
  • Choose the right tool for the job. Pairing the nozzle, floor tool, or wand with your WORKSHOP Wet/Dry Vac makes every cleanup job faster and more efficient

Specifications

Product Brand
WORKSHOP Wet/Dry Vacs
Included Accessories
2-1/2 in. Floor Nozzle
Accessory Size (in)
2-1/2
Warranty
No Warranty
UPC
648846101255
Product Width (in)
12
Product Depth (in)
5
Product Height (in)
10
Product Weight (lb)
0.25