NOT ALL VACUUMS ARE CREATED EQUAL.
Find out why a WORKSHOP Wet/Dry Vac picks up where your household vacuum stops.
The granddaddy of wet dry shop vacuums, this 16 gallon shop vacuum has the power, durability and collection capacity to be the job site workhorse.
| The WS1600VA is a pwerful and high-capacity wet/dry shop vacuum with features you expect from a WORKSHOP | ||
Wet/Dry Vacuum | WS1600VA; Largest Drum Size And Most Power In The Line | |
| 2-1/2" Dual-Flex® Locking Hose | Offers 180° flexibility at both hose ends for better maneuverability.Locking Tab Keeps Hose Connected To Vac During Use, But Detaches Easily. | |
| Large Drain | For easier liquid disposal. | |
| Qwik Lock® Filter Fastening System | For easy filter changes. | |
| Roll Tight™ Locking Sleeve | Keeps accessories securely connected. | |
| Accessory Storage | Keeps accessories secure and within reach. | |
| Carry Handle | For Transport. | |
| Tough Copolymer Drum | Resists dents and cracks, will not rust. | |
| Integrated Blowing Port | For added versatility. | |
| Includes | Vac, Hose, Utility Nozzle, Car Nozzle, Wet Nozzle, 2 Extension Wands, Filter, Owner’s Manual |
Specifications for the WORKSHOP Wet/Dry Vacuum WS1600VA:
| Drum Size | 16 Gallon* |
| Peak Horsepower* | 6.5 |
| Voltage | 120 |
| Amps | 12.0 |
| CFM (Airflow)* | 169 |
| Inches (Lift)* | 46 |
| Max Air Watts* | 265 |
| U.L. Listed | Yes |
| Blowing | Yes-Port |
| Cord Length | 20' |
| Hose Length | 7' |
| Drain Port | Yes |
| Construction | Polypropylene |
| Accessory Size | 2-1/2" |
| Accessory Storage | Yes |
| Replacement Filter | WS21200F, WS22200F, WS23200F |
| Optional Filter | WS24200F |
This limited warranty is offered by Emerson Tool Company, a division of Emerson Electric Co. Select below and leann more about the WORKSHOP Warranty terms and conditions